IESNA:LM-63-2002
[TEST]P953930
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28978
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4285.2 4754.3 5168.7 5471.4 5530 5200.8 4816.8 4586 4553.8 4750.6
5140.3 5617.1 6141.1 6911.1 7571.4 8004.6 8489 9073.6 9760.3 10403.6
10950.3 11324.9 11239.8 10969.2 10172.8 8487.1 6354.9 4270 2444.3 1369.7
915.7 624.3 270.5 140 49.2 0 0
4285.2 4727.9 5151.6 5450.6 5518.7 5202.7 4818.7 4576.5 4536.8 4724.1
5098.7 5558.4 6069.2 6744.6 7478.7 7877.9 8364.1 8910.9 9607.1 10225.7
10768.7 11164.1 11096 10806.5 10116 8536.3 6525.2 4406.2 2487.8 1354.6
917.6 645.1 272.4 158.9 58.6 9.5 0
4285.2 4731.6 5136.5 5458.1 5567.9 5325.7 4937.9 4656 4578.4 4701.4
5024.9 5416.5 5927.3 6496.8 7229 7658.4 8072.7 8566.5 9211.7 9800
10379 10706.3 10693 10303.3 9809.5 8534.4 6742.7 4553.8 2694.1 1627
1120 823 543 346.2 213.8 83.2 0
4285.2 4686.2 5085.4 5407.1 5586.8 5473.3 5127.1 4811.1 4656 4705.2
4930.3 5274.6 5658.7 6086.2 6718.1 7274.4 7711.4 8176.8 8719.8 9351.7
9900.3 10380.9 10670.3 10649.5 10609.8 10693 9943.8 8157.9 5094.9 2417.8
1524.9 1178.7 845.7 546.8 268.6 66.2 0
4285.2 4654.1 5019.2 5354.1 5586.8 5666.2 5443 5142.2 4892.5 4805.4
4909.5 5153.5 5465.7 5830.8 6194.1 6757.9 7412.5 7864.6 8445.4 9047.1
9694.1 10240.9 10660.9 10984.4 11120.6 11366.5 11695.7 10715.7 8260 4616.2
1799.2 832.4 561.9 353.8 177.8 22.7 0
4285.2 4620 4936 5261.4 5528.1 5721.1 5758.9 5586.8 5371.1 5191.4
5153.5 5259.5 5496 5751.4 6090 6438.1 7036 7823 8371.7 8814.4
9389.5 10087.6 10821.7 11476.3 12117.6 12847.9 14151.4 15521.2 15142.8 12967.1
9077.3 4428.9 1409.5 493.8 175.9 20.8 0
4285.2 4553.8 4824.3 5108.1 5378.7 5620.8 5838.4 5970.8 5986 5948.1
5921.7 5976.5 6107.1 6303.8 6563 6909.2 7346.3 7917.6 8636.5 9400.9
10151.9 11031.7 12083.6 13222.5 14524.1 15706.6 17119.8 19467.7 23291.2 24630.7
21225.2 14041.7 7280 3439.5 1197.6 141.9 0
4285.2 4544.3 4784.6 5034.3 5304.9 5541.4 5787.3 6004.9 6146.8 6226.2
6313.3 6451.4 6633 6863.8 7189.2 7588.4 8048.1 8621.4 9289.2 10078.2
10957.9 11890.6 12948.2 14198.7 15454.9 16726.3 18105.5 19995.5 23482.3 26494.2
24566.3 17208.7 9219.2 4027.9 1220.3 119.2 0
4285.2 4497 4697.6 4918.9 5136.5 5374.9 5615.2 5864.9 6122.2 6387.1
6633 6911.1 7266.8 7707.6 8318.7 8965.7 9675.2 10403.6 11215.2 12134.7
13046.5 13954.7 14879.8 15893.9 16991.2 18063.9 19153.6 20459 22405.8 24148.2
23103.9 18705.2 11731.7 4922.7 1042.4 94.6 0
4285.2 4413.8 4553.8 4699.5 4856.5 5023 5202.7 5401.4 5626.5 5897.1
6243.3 6646.2 7102.2 7709.5 8513.6 9429.2 10369.5 11391.1 12511.1 13682.2
14872.2 15962 16993.1 17965.5 18820.6 19643.6 20600.9 21662.3 22969.6 22948.8
20349.3 15714.1 8823.8 2590 389.7 54.9 0
4285.2 4328.7 4387.3 4447.9 4510.3 4589.8 4682.5 4784.6 4901.9 5062.7
5274.6 5520.6 5828.9 6275.4 6899.8 7669.8 8549.5 9465.2 10390.3 11264.4
12062.8 12851.7 13636.8 14393.6 15065.2 15663 16270.3 16953.3 17450.9 16340.3
13351.1 9217.3 3651.4 749.2 206.2 68.1 0
4285.2 4288.9 4294.6 4311.6 4334.3 4353.3 4385.4 4417.6 4453.5 4506.5
4582.2 4661.6 4750.6 4911.4 5155.4 5441.1 5851.7 6347.3 6962.2 7622.5
8290.3 8950.6 9620.3 10246.5 10800.9 11294.6 11712.8 12127.1 12180.1 10842.5
8666.8 5989.8 2398.9 478.7 123 37.8 0
4285.2 4237.9 4209.5 4167.9 4122.5 4075.2 4012.7 3952.2 3865.2 3755.4
3638.1 3471.6 3320.3 3221.9 3199.2 3246.5 3443.3 3793.3 4239.8 4697.6
5104.3 5427.9 5711.6 5961.4 6146.8 6237.6 6144.9 5721.1 4830 3475.4
2130.3 1114.3 423.8 111.6 24.6 0 0
4285.2 4154.6 3997.6 3821.6 3623 3373.3 3102.7 2800 2493.5 2224.9
2007.3 1831.4 1693.3 1594.9 1526.8 1460.5 1409.5 1396.2 1456.8 1623.3
1820 1948.7 1956.2 1844.6 1659.2 1405.7 1140.8 862.7 603.5 367
215.7 126.8 68.1 22.7 5.7 0 0
4285.2 4052.5 3772.5 3447 3049.7 2639.2 2257 1958.1 1733 1541.9
1366 1203.2 1082.2 1025.4 997 959.2 930.8 904.3 870.3 840
817.3 779.5 722.7 647 561.9 474.9 393.5 331.1 278.1 227
170.3 109.7 51.1 13.2 3.8 0 0
4285.2 3933.3 3522.7 3030.8 2533.3 2090.6 1791.6 1572.2 1369.7 1201.4
1095.4 1033 980 932.7 887.3 843.8 800.3 747.3 688.7 637.6
601.6 565.7 531.6 484.3 442.7 391.6 348.1 302.7 251.6 196.8
130.5 77.6 35.9 13.2 3.8 0 0
4285.2 3868.9 3339.2 2722.4 2162.4 1801.1 1555.1 1339.5 1190 1118.1
1059.5 995.1 930.8 872.2 819.2 768.1 707.6 643.2 580.8 529.7
488.1 446.5 420 395.4 363.2 325.4 283.8 238.4 183.5 130.5
92.7 54.9 24.6 5.7 0 0 0
4285.2 3776.2 3134.9 2440.6 1927.8 1623.3 1386.8 1237.3 1163.5 1104.9
1046.2 972.4 900.5 830.5 760.5 690.5 620.5 556.2 505.1 465.4
435.1 408.7 382.2 346.2 310.3 276.2 236.5 194.9 157 124.9
92.7 60.5 20.8 0 0 0 0
4285.2 3719.5 2991.1 2262.7 1814.3 1528.7 1316.8 1226 1171.1 1110.5
1046.2 972.4 893 809.7 728.4 648.9 578.9 525.9 488.1 450.3
416.2 380.3 350 319.7 289.5 253.5 213.8 174.1 143.8 113.5
81.4 49.2 11.4 0 0 0 0
4285.2 3668.4 2881.4 2162.4 1768.9 1488.9 1305.4 1241.1 1178.7 1116.2
1053.8 981.9 904.3 821.1 737.8 664.1 603.5 544.9 493.8 446.5
406.8 363.2 329.2 297 261.1 215.7 172.2 143.8 117.3 87
58.6 28.4 5.7 0 0 0 0
4285.2 3670.3 2854.9 2136 1734.9 1464.3 1309.2 1256.2 1205.1 1142.7
1078.4 1010.3 940.3 862.7 781.4 703.8 637.6 577 525.9 476.8
425.7 372.7 329.2 289.5 245.9 196.8 149.5 124.9 100.3 75.7
49.2 22.7 3.8 0 0 0 0
4285.2 3711.9 2894.6 2162.4 1755.7 1477.6 1314.9 1261.9 1212.7 1150.3
1087.8 1021.6 949.7 874.1 794.6 715.1 643.2 582.7 541.1 495.7
433.2 380.3 333 291.4 242.2 194.9 149.5 124.9 98.4 73.8
49.2 22.7 5.7 0 0 0 0
